IESNA:LM-63-2002
[TEST]P1055715
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3421
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1950.5 1934.5 1925.7 1912.6 1892.2 1864.5 1833.8 1798.8 1758 1714.2
1666 1613.5 1556.6 1498.3 1437 1374.3 1310.1 1241.5 1172.9 1104.4
1032.9 962.9 894.3 822.8 746.9 678.4 605.4 531 456.6 383.7
309.3 242.2 178 116.7 62.7 21.9 0
1950.5 1959.3 1949.1 1930.1 1898 1854.2 1807.6 1755 1696.7 1635.4
1565.4 1495.4 1422.4 1345.1 1266.3 1186.1 1104.4 1022.7 941 857.8
777.6 698.8 621.5 545.6 472.7 404.1 335.5 278.6 234.9 194
154.6 119.6 89 61.3 37.9 16 0
1950.5 1940.3 1921.3 1879 1828 1766.7 1698.1 1617.9 1533.3 1441.4
1346.5 1250.3 1151.1 1056.2 962.9 872.4 786.3 703.2 625.9 552.9
484.3 427.5 385.1 342.8 303.4 268.4 234.9 204.2 175.1 147.3
122.5 97.7 75.9 54 35 16 0
1950.5 1941.8 1903.8 1851.3 1784.2 1702.5 1615 1515.8 1403.4 1288.2
1178.8 1070.8 965.8 868 779 694.4 615.6 541.2 482.9 442
404.1 367.6 328.2 297.6 265.5 237.8 210.1 183.8 159 137.1
113.8 91.9 71.5 51.1 32.1 14.6 0
1950.5 1947.6 1917 1855.7 1778.4 1692.3 1593.1 1482.2 1362.6 1245.9
1130.6 1016.8 913.3 817 729.4 647.7 573.3 509.1 466.8 427.5
389.5 357.4 321 288.9 261.1 233.4 207.2 182.4 157.6 134.2
112.3 90.5 70 51.1 33.6 16 0
